IESNA:LM-63-2002
[TEST]P1460438
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB1B-8540-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE AT 1470MA 85CRI 4000k FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (10) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5717.0
TILT=NONE
10 -1 1 37 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
792.0 843.8 928.2 1043.4 1168.2 1302.7 1435.4 1577.8 1708.8 1879.3 2057.7 2246.7 2405.8 2539.4 2604.5 2603.6 
2542.1 2426.0 2274.0 2060.4 1801.9 1423.1 1053.9 766.5 558.2 410.5 320.8 260.2 219.7 182.0 149.4 118.7 85.3 49.2 
11.4 0.9 0.0 
792.0 843.0 933.5 1035.5 1167.3 1301.8 1442.4 1576.9 1723.7 1877.5 2062.1 2250.2 2408.5 2532.4 2612.4 2611.5 
2552.6 2434.0 2279.2 2078.8 1800.2 1444.2 1102.3 766.5 554.6 407.9 323.5 263.7 220.6 184.6 147.7 117.8 80.9 49.2 
12.3 0.9 0.0 
792.0 843.8 930.9 1040.7 1156.8 1296.5 1432.8 1558.5 1700.9 1856.4 2033.1 2213.3 2372.4 2493.7 2584.3 2601.8 
2557.9 2450.7 2295.9 2119.3 1874.0 1537.4 1218.3 890.4 644.3 455.3 350.7 279.5 235.6 200.4 160.0 129.2 87.9 
51.9 14.1 0.9 0.0 
792.0 848.2 924.7 1022.3 1137.4 1260.5 1390.6 1516.3 1656.9 1789.6 1952.3 2115.8 2273.1 2402.3 2500.8 2547.3 
2529.8 2436.6 2310.9 2171.1 1959.3 1705.3 1387.9 1052.2 783.2 571.3 421.9 327.9 269.9 222.4 187.2 154.7 111.6 
70.3 17.6 1.8 0.0 
792.0 839.4 910.6 997.7 1100.5 1213.9 1330.8 1447.7 1571.7 1700.0 1828.3 1986.5 2124.5 2263.4 2372.4 2441.0 
2459.4 2425.2 2331.1 2207.2 2066.5 1882.8 1637.6 1355.4 1025.8 760.3 571.3 436.0 330.5 266.3 216.2 172.3 130.1 
83.5 24.6 1.8 0.0 
792.0 835.0 892.2 966.0 1052.2 1144.5 1244.7 1358.9 1475.0 1584.0 1703.5 1825.7 1955.8 2082.4 2201.0 2294.2 
2354.8 2365.4 2325.0 2249.4 2129.8 1999.7 1852.9 1668.3 1379.2 1075.0 774.4 559.9 421.0 324.4 253.2 198.7 147.7 
95.8 35.2 1.8 0.0 
792.0 826.3 869.3 922.1 998.5 1080.3 1163.8 1258.7 1358.1 1455.6 1555.8 1671.9 1769.4 1882.8 2005.9 2109.6 
2193.1 2258.2 2286.3 2276.6 2217.7 2125.4 2011.2 1903.9 1796.7 1617.4 1366.0 1046.0 735.7 494.0 348.1 250.5 
173.2 110.8 40.4 1.8 0.0 
792.0 814.8 843.8 891.3 944.9 1010.8 1079.4 1147.1 1229.7 1318.5 1415.2 1509.2 1604.2 1694.7 1801.9 1913.6 
2012.9 2110.5 2197.5 2254.6 2293.3 2292.4 2246.7 2168.5 2097.3 2063.9 2063.0 2002.4 1823.0 1493.4 1059.2 
671.6 358.6 190.7 61.5 2.6 0.0 
792.0 806.0 829.8 858.8 901.9 943.2 1002.9 1058.3 1122.5 1194.6 1278.1 1352.8 1429.3 1519.8 1603.3 1707.9 
1802.8 1899.5 2010.3 2113.1 2229.1 2339.0 2440.1 2515.7 2580.7 2614.1 2618.5 2608.0 2552.6 2364.5 2007.6 
1475.8 866.7 414.9 103.7 3.5 0.0 
792.0 799.9 819.2 841.2 872.0 911.5 957.2 1008.2 1061.8 1120.7 1185.8 1257.8 1328.2 1402.9 1476.7 1562.0 
1646.4 1731.6 1819.5 1916.2 2031.4 2160.6 2303.0 2463.0 2629.1 2782.9 2923.6 2960.5 2839.2 2497.2 1981.3 
1451.2 842.1 428.1 111.6 3.5 0.0 
792.0 798.1 814.8 835.9 860.5 898.3 940.5 987.1 1039.0 1092.6 1155.9 1213.9 1282.5 1351.9 1425.7 1499.6 
1579.6 1655.2 1730.8 1817.8 1921.5 2041.0 2173.8 2330.2 2499.9 2675.7 2822.5 2891.0 2787.3 2457.7 1933.8 
1413.4 854.4 413.1 110.8 3.5 0.0 
792.0 794.6 806.9 823.6 850.0 881.6 918.6 961.6 1008.2 1053.9 1107.5 1164.7 1220.1 1285.1 1348.4 1413.4 
1481.1 1540.9 1591.9 1654.3 1726.4 1801.9 1906.6 2018.2 2157.1 2290.7 2414.6 2468.2 2416.4 2167.6 1780.0 
1296.5 808.7 415.8 99.3 3.5 0.0 
792.0 793.7 801.6 815.7 838.6 867.6 904.5 941.4 983.6 1030.2 1077.7 1126.9 1176.1 1228.0 1282.5 1333.4 1386.2 
1431.9 1454.7 1491.7 1528.6 1568.1 1621.8 1683.3 1768.5 1854.7 1936.4 2005.0 1984.8 1787.0 1452.1 1026.7 
603.9 315.6 89.7 3.5 0.0 
792.0 785.8 792.9 803.4 824.5 850.9 886.0 919.4 958.1 999.4 1039.0 1075.0 1111.9 1140.9 1172.6 1196.3 1213.9 
1223.6 1217.4 1213.0 1210.4 1212.1 1219.2 1232.4 1251.7 1285.1 1305.3 1278.1 1138.3 874.6 615.3 375.3 217.1 
136.2 53.6 2.6 0.0 
792.0 781.4 784.9 795.5 815.7 844.7 878.1 910.6 944.9 981.0 1010.0 1038.1 1053.9 1068.9 1080.3 1081.2 1073.3 
1062.7 1041.6 1017.9 987.1 949.3 900.1 841.2 777.9 705.0 618.8 516.9 394.7 283.0 192.5 143.3 106.4 74.7 30.8 1.8 
0.0 
792.0 782.3 784.9 795.5 814.8 843.0 874.6 903.6 935.3 961.6 981.8 996.8 1000.3 996.8 987.1 969.5 941.4 
907.1 863.2 811.3 748.9 672.4 585.4 495.8 407.0 327.0 269.0 220.6 183.7 157.3 135.4 112.5 87.0 54.5 20.2 1.8 0.0 
792.0 778.8 781.4 792.9 814.0 841.2 871.1 895.7 921.2 939.7 951.1 950.2 939.7 922.1 893.9 856.1 813.1 
763.9 708.5 638.2 555.5 463.2 382.4 311.2 260.2 224.1 203.9 188.1 172.3 153.8 133.6 115.1 85.3 51.9 19.3 0.9 0.0 
792.0 774.4 779.7 792.9 813.1 839.4 862.3 887.8 905.4 915.0 917.7 905.4 883.4 851.8 813.1 767.4 718.1 659.2 
583.7 502.8 422.8 351.6 296.2 253.2 228.5 215.4 205.7 191.6 174.9 156.5 140.6 118.7 83.5 51.9 13.2 0.9 0.0 
792.0 774.4 775.3 789.3 812.2 834.2 857.0 875.5 889.5 893.9 890.4 874.6 843.0 802.5 755.9 705.8 650.5 577.5 499.3 
423.7 353.4 298.9 256.7 233.8 224.1 216.2 205.7 195.1 178.4 162.6 145.0 113.4 75.6 40.4 5.3 0.9 0.0 
792.0 771.8 774.4 788.5 807.8 830.7 850.9 865.8 878.1 879.9 872.0 851.8 815.7 770.9 719.0 666.3 596.8 520.4 450.9 
381.5 320.0 270.7 240.8 231.2 226.8 219.7 214.5 203.0 188.1 169.6 141.5 97.6 55.4 28.1 1.8 0.9 0.0 
792.0 769.1 771.8 784.9 804.3 826.3 843.8 857.9 868.5 870.2 862.3 838.6 798.1 753.3 698.8 642.5 566.1 492.2 422.8 
360.4 303.3 261.9 236.5 232.1 234.7 230.3 229.4 214.5 199.5 182.8 144.2 84.4 37.8 11.4 0.0 0.0 0.0 
792.0 768.2 772.6 783.2 802.5 823.6 842.1 856.1 866.7 868.5 858.8 836.8 796.4 753.3 697.0 638.2 559.0 487.0 416.6 
358.6 301.5 260.2 236.5 232.9 236.5 231.2 230.3 216.2 204.8 190.7 148.6 88.8 16.7 0.0 0.0 0.0 0.0 
